IESNA:LM-63-2002
[TEST]P953228
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42711
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4679.1 5110.5 5579.9 6078.4 6509.9 6871.4 7145.4 7305.8 7332 7253.3
7171.7 7165.8 7215.4 7323.3 7576.9 8209.5 9780.9 12139.4 14241.3 15856.4
17098.3 18270.3 19328.5 20322.7 20990.3 20028.2 16212.1 11340.6 7842.2 5273.8
2224.4 705.5 335.3 145.8 46.6 0 0
4679.1 5119.3 5614.9 6095.9 6530.3 6891.8 7183.3 7343.7 7367 7297
7206.7 7203.7 7241.6 7352.4 7611.9 8107.5 9460.2 11760.4 14104.3 15777.7
17069.2 18369.4 19363.5 20337.2 21057.3 20436.4 16903 12069.4 8218.3 5469.1
2367.2 766.7 390.7 172 61.2 0 0
4679.1 5113.5 5594.5 6058 6472 6816 7081.3 7247.5 7265 7203.7
7136.7 7125 7165.8 7276.6 7524.4 7988 9087 11159.8 13492.1 15305.4
16646.4 18057.5 19395.6 20622.9 21660.8 21958.2 19579.3 15235.4 10279.4 6676.1
3090.2 1218.6 685.1 379 174.9 58.3 0
4679.1 5078.5 5524.5 5967.7 6340.8 6658.6 6912.2 7043.4 7087.1 7060.9
7011.3 7005.5 7040.5 7093 7238.7 7533.2 8034.6 9189.1 11159.8 13422.1
15433.7 17302.4 19209 21004.8 22722 24063 24969.7 25042.6 23474.1 18623
10466 3746.2 1504.3 804.6 370.2 84.5 0
4679.1 5020.2 5413.7 5819 6171.7 6472 6711.1 6871.4 6944.3 6961.8
6958.9 6976.3 7025.9 7072.6 7165.8 7378.7 7751.8 8314.5 9366.9 11145.3
13468.8 15949.7 18445.2 21042.7 23185.5 25208.7 27194.1 29412.6 31141.4 29870.3
23631.5 13016.9 5122.2 2291.4 967.9 99.1 0
4679.1 4988.1 5335 5684.9 6005.5 6300 6539.1 6725.6 6827.7 6900.6
6953 7037.6 7165.8 7267.9 7364.1 7515.7 7839.3 8358.2 9151.2 10122
11553.4 13427.9 15562 17853.4 20217.7 22838.6 25765.6 29202.7 33937.2 36750.5
33622.3 25272.9 13745.7 4903.6 1218.6 70 0
4679.1 4970.6 5311.7 5664.5 5976.4 6270.8 6524.5 6708.1 6818.9 6888.9
6961.8 7046.3 7168.8 7276.6 7390.3 7559.4 7874.3 8384.4 9183.2 10212.3
11585.5 13422.1 15506.6 17751.4 20162.3 22812.3 25803.5 29421.4 33931.4 36581.4
33164.6 24788.9 13678.7 5002.7 1204 78.7 0
4679.1 4912.3 5192.2 5498.3 5792.7 6078.4 6335 6550.7 6705.2 6824.8
6950.1 7101.7 7267.9 7407.8 7544.8 7740.2 8055 8541.9 9264.9 10250.2
11503.8 13037.3 14876.9 16996.3 19392.7 22089.3 25033.8 28214.4 32120.9 35106.2
31024.8 19375.2 8789.7 2991.1 711.3 61.2 0
4679.1 4874.4 5084.3 5326.3 5588.7 5854 6116.3 6346.6 6556.5 6740.2
6932.6 7116.3 7291.2 7445.7 7620.6 7874.3 8238.7 8801.3 9646.8 10801.2
12328.9 14150.9 16264.5 18573.5 20923.2 23395.4 25934.6 28631.3 31313.4 32217.1
28625.5 19185.7 8253.3 2475.1 997 277 0
4679.1 4807.4 4959 5133.9 5352.5 5591.6 5824.8 6066.8 6288.3 6512.8
6740.2 6947.2 7122.1 7308.7 7506.9 7743.1 8110.4 8699.3 9608.9 10935.3
12661.2 14652.4 16783.5 18943.7 21095.2 23255.5 25479.9 27611 28581.8 26730.5
21048.6 10559.3 2851.2 1081.6 588.9 163.3 0
4679.1 4737.4 4813.2 4935.6 5098.9 5276.7 5489.5 5696.5 5921 6130.9
6375.8 6611.9 6845.2 7090 7343.7 7646.9 8063.8 8711 9684.7 11139.4
13049 15314.2 17500.6 19383.9 21013.6 22555.8 23809.4 24106.7 22590.8 18456.9
11515.5 4209.7 845.4 259.5 90.4 32.1 0
4679.1 4702.4 4734.5 4827.8 4961.9 5110.5 5288.4 5472 5670.3 5883.1
6110.5 6343.7 6600.3 6862.7 7154.2 7504 7961.7 8635.2 9579.7 10874.1
12608.7 14620.3 16465.7 17614.3 18142 18238.2 17847.6 16611.5 14346.3 10999.5
6474.9 2204 501.4 142.9 40.8 17.5 0
4679.1 4655.8 4658.7 4708.2 4798.6 4909.4 5043.5 5186.3 5329.2 5463.3
5612 5749 5909.3 6063.9 6232.9 6437 6737.3 7209.6 7955.9 9043.3
10439.7 11856.6 12833.2 12970.2 12188.9 10737.1 8661.4 6081.3 3466.3 1585.9
679.3 256.5 96.2 37.9 17.5 2.9 0
4679.1 4574.1 4512.9 4477.9 4448.8 4396.3 4305.9 4163.1 3973.6 3749.1
3492.5 3221.4 2950.3 2708.3 2521.7 2384.7 2285.6 2247.7 2443 2894.9
3396.3 3807.4 3784.1 3119.4 2186.5 1457.7 1008.7 702.6 469.4 291.5
183.7 116.6 58.3 23.3 5.8 0 0
4679.1 4498.3 4358.4 4183.5 3932.8 3620.8 3253.5 2842.4 2405.1 1976.6
1664.6 1501.4 1466.4 1481 1530.5 1574.3 1609.3 1612.2 1574.3 1495.6
1408.1 1320.6 1227.3 1125.3 991.2 825 644.3 463.5 346.9 253.6
163.3 96.2 37.9 14.6 5.8 0 0
4679.1 4431.3 4180.6 3845.3 3384.7 2880.3 2352.7 1886.2 1618 1527.6
1481 1440.2 1408.1 1376 1358.5 1346.9 1332.3 1300.2 1230.3 1128.2
1026.2 924.2 825 711.3 597.6 498.5 425.6 361.5 285.7 195.3
99.1 49.6 23.3 8.7 0 0 0
4679.1 4364.2 4011.5 3475.1 2880.3 2276.9 1801.7 1620.9 1568.4 1524.7
1481 1437.3 1393.5 1349.8 1285.7 1212.8 1128.2 1029.1 921.2 816.3
717.2 629.7 559.7 504.3 451.9 402.3 349.8 277 189.5 128.3
84.5 46.6 20.4 8.7 0 0 0
4679.1 4323.4 3842.4 3215.6 2510.1 1915.4 1673.4 1623.8 1577.2 1527.6
1486.8 1437.3 1384.8 1320.6 1239 1137 1026.2 912.5 793 676.4
580.1 518.9 475.2 434.4 390.7 346.9 297.4 236.1 186.6 148.7
107.9 70 23.3 2.9 0 0 0
4679.1 4265.1 3679.1 2935.7 2206.9 1775.4 1679.2 1632.6 1585.9 1536.4
1492.6 1446 1390.6 1314.8 1212.8 1104.9 973.7 842.5 699.7 597.6
530.6 489.8 457.7 422.7 384.8 338.2 279.9 230.3 192.4 151.6
110.8 70 20.4 0 0 0 0
4679.1 4259.3 3626.7 2827.9 2090.3 1757.9 1696.7 1647.2 1597.6 1550.9
1504.3 1451.8 1396.4 1314.8 1215.7 1084.5 935.8 787.1 664.7 571.4
513.1 475.2 440.2 402.3 358.6 303.2 242 201.2 163.3 125.4
84.5 46.6 11.7 0 0 0 0
4679.1 4259.3 3588.8 2769.5 2040.7 1757.9 1708.4 1658.8 1603.4 1550.9
1504.3 1454.7 1399.4 1326.5 1233.2 1104.9 947.5 790.1 655.9 556.8
498.5 463.5 428.6 387.7 338.2 268.2 207 172 139.9 105
67.1 26.2 2.9 0 0 0 0
4679.1 4273.9 3606.2 2778.3 2040.7 1757.9 1708.4 1658.8 1606.3 1556.8
1507.2 1457.7 1405.2 1335.2 1241.9 1099.1 941.6 778.4 644.3 548.1
495.6 460.6 422.7 384.8 332.3 250.7 195.3 163.3 128.3 93.3
58.3 20.4 0 0 0 0 0
